IESNA:LM-63-2002
[TEST]P951207
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20155
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2364.8 2961 3499.9 3917.1 4257.3 4449.8 4540.3 4572.5 4735.9 5085.4
5662.8 6392.2 7110 7683.3 8184.8 8642.5 8931.8 9005.6 8827.7 8377.2
7467.9 5895.9 4866.9 4076.3 3228.3 2271.2 1493 1046.6 816.7 705.4
639.8 537.9 455.7 158.1 77 12.5 0
2364.8 2981.8 3525.9 3950.4 4262.5 4473.7 4581.9 4612.1 4747.3 5062.5
5596.3 6311 7015.4 7608.4 8115 8572.8 8916.1 9040 8926.6 8544.7
7785.2 6332.9 5063.6 4252.1 3414.6 2476.1 1628.2 1098.7 842.7 730.4
646.1 546.2 459.9 195.6 82.2 15.6 0
2364.8 2955.7 3489.5 3918.1 4252.1 4494.5 4628.7 4685.9 4792 5075
5529.7 6164.3 6840.6 7436.7 7918.4 8303.4 8664.4 8840.2 8795.5 8490.6
7879.9 6882.2 5486 4512.2 3680.9 2771.6 1850.9 1229.7 909.3 755.3
666.9 580.5 497.3 379.7 193.5 22.9 0
2364.8 2955.7 3473.9 3901.5 4258.3 4531.9 4715 4810.8 4910.6 5129.1
5467.3 5959.4 6544.1 7104.8 7556.4 7926.7 8237.8 8489.6 8557.2 8457.3
8090.1 7408.6 6451.5 5318.5 4252.1 3304.3 2310.7 1479.4 1009.2 767.8
662.7 575.3 491.1 391.2 274.7 107.2 0
2364.8 2868.4 3370.9 3809.9 4186.5 4519.5 4784.8 4960.6 5072.9 5245.6
5526.6 5887.6 6354.7 6830.2 7257.8 7626.1 7925.7 8192 8381.4 8432.4
8331.4 8021.4 7420.1 6510.8 5448.5 4363.4 3251.2 2143.2 1346.3 903.1
688.7 611.7 531.6 405.8 273.6 85.3 0
2364.8 2822.6 3276.2 3703.8 4099.1 4465.4 4798.3 5061.5 5240.4 5407.9
5618.1 5919.8 6269.4 6684.5 7102.7 7518.9 7872.6 8149.4 8358.5 8531.2
8665.4 8620.7 8432.4 8004.8 7266.1 6308.9 5078.1 3894.2 2618.7 1616.8
1048.7 716.8 519.2 314.2 158.1 41.6 0
2364.8 2735.2 3129.5 3532.1 3923.3 4307.2 4677.6 5007.4 5281 5500.5
5723.2 5966.6 6234 6566.9 6948.8 7381.6 7826.9 8256.5 8637.3 8972.3
9277.2 9612.2 9763 9856.7 9835.9 9411.4 8600.9 7309.8 5601.5 3794.3
2190 1137.1 580.5 335 163.3 56.2 0
2364.8 2668.6 2984.9 3330.3 3688.2 4026.3 4389.4 4742.1 5081.3 5380.9
5680.5 5958.3 6210.1 6481.6 6766.7 7072.6 7427.3 7828.9 8268 8734.1
9242.8 9973.2 10563.1 10923.1 11333 11629.5 11668 11269.5 10233.3 8556.2
6234 4023.2 2050.6 836.5 298.6 58.3 0
2364.8 2549 2771.6 3029.6 3312.6 3612.2 3917.1 4218.8 4517.4 4824.3
5145.8 5443.3 5766.9 6105 6456.7 6809.4 7200.5 7639.6 8125.4 8675.8
9318.8 10293.6 11261.2 11923.9 12769.8 13765.4 14830.8 15541.4 15389.5 13958.9
11013.6 7140.2 3028.6 924.9 291.3 60.3 0
2364.8 2528.1 2749.8 2987 3254.3 3537.3 3826.6 4114.7 4399.8 4689
4974.1 5269.6 5581.7 5919.8 6269.4 6632.5 7036.2 7482.5 7981.9 8551
9192.9 10225 11199.8 11917.7 12821.8 13906.9 15070.1 15810.8 15670.4 14149.3
10948 6694.9 2565.6 708.5 228.9 52 0
2364.8 2449.1 2563.5 2717.5 2903.7 3106.6 3311.6 3526.9 3749.6 3974.3
4201.1 4435.2 4671.4 4921 5189.5 5473.5 5785.6 6139.3 6565.9 7052.8
7645.8 8588.4 9303.2 10008.6 10869 11904.1 12875.9 13297.2 12857.1 11179
8252.4 4593.3 1324.4 277.8 92.6 20.8 0
2364.8 2390.8 2455.3 2547.9 2675.9 2814.3 2965.1 3120.1 3277.2 3444.7
3608.1 3765.2 3927.5 4088.7 4259.4 4439.3 4628.7 4858.6 5125 5470.4
5969.8 6589.8 7012.2 7484.6 8049.5 8665.4 9085.7 8939 8204.5 6827
4930.4 2522.9 822.9 245.5 84.3 19.8 0
2364.8 2338.8 2348.2 2390.8 2460.5 2532.3 2627 2720.6 2813.2 2910
2994.2 3070.2 3133.7 3191.9 3232.5 3258.5 3284.5 3302.2 3331.3 3399
3561.3 3657 3674.7 3710 3765.2 3815.1 3678.8 3247.1 2631.1 1949.7
1325.5 751.2 376.6 159.2 77 27.1 0
2364.8 2229.6 2149.4 2107.8 2103.7 2120.3 2148.4 2179.6 2201.5 2215
2214 2187.9 2147.4 2090.1 2014.2 1921.6 1810.3 1694.8 1588.7 1489.8
1387.9 1297.4 1221.4 1159 1104.9 1049.8 981.1 888.5 760.5 588.9
428.6 315.2 218.5 140.5 80.1 22.9 0
2364.8 2128.6 1981.9 1917.4 1901.8 1915.4 1944.5 1975.7 1991.3 1987.1
1965.3 1926.8 1870.6 1800.9 1719.8 1636.5 1550.2 1463.8 1378.5 1284.9
1190.2 1104.9 1042.5 1005 990.5 992.5 990.5 961.3 889.5 769.9
585.7 403.7 283 186.2 92.6 20.8 0
2364.8 2049.6 1872.7 1803 1806.1 1845.7 1889.3 1917.4 1919.5 1900.8
1864.4 1812.4 1751 1680.2 1605.3 1531.5 1453.4 1371.2 1287 1208.9
1149.6 1098.7 1064.3 1042.5 1023.7 1001.9 967.6 932.2 888.5 818.8
712.7 559.7 367.3 202.9 96.8 20.8 0
2364.8 1973.6 1791.6 1744.7 1773.9 1828 1870.6 1891.4 1883.1 1850.9
1800.9 1741.6 1672.9 1605.3 1533.5 1463.8 1416 1358.8 1287 1229.7
1191.2 1140.3 1060.2 996.7 955.1 914.5 872.9 831.3 793.8 759.5
718.9 653.4 534.8 409.9 240.3 58.3 0
2364.8 1931 1748.9 1722.9 1772.8 1824.8 1867.5 1880 1860.2 1809.2
1747.9 1678.1 1603.2 1536.7 1479.4 1447.2 1408.7 1369.2 1330.7 1245.3
1169.4 1109.1 1048.7 992.5 934.3 883.3 833.4 787.6 739.7 684.6
630.5 581.6 509.8 440.1 308 119.6 0
2364.8 1894.6 1721.8 1718.7 1773.9 1823.8 1861.3 1865.4 1835.2 1780.1
1710.4 1633.4 1564.7 1501.3 1458.6 1422.2 1375.4 1311.9 1255.8 1188.1
1136.1 1077.8 1020.6 968.6 924.9 880.2 832.3 783.4 726.2 662.7
593 531.6 452.6 342.3 226.8 94.7 0
2364.8 1873.7 1708.3 1717.7 1778 1826.9 1860.2 1854 1815.5 1749.9
1668.8 1592.8 1528.3 1479.4 1456.5 1401.4 1316.1 1217.3 1177.7 1144.4
1085.1 1039.4 999.8 941.6 897.9 863.5 818.8 765.7 702.3 632.6
556.6 523.3 450.5 294.4 214.3 131.1 0
2364.8 1869.6 1700 1718.7 1779.1 1829 1859.2 1850.9 1804 1730.2
1648 1573.1 1509.6 1479.4 1444.1 1374.4 1249.5 1167.3 1146.5 1105.9
1053.9 997.7 944.7 904.1 879.1 857.3 816.7 766.8 706.4 636.7
562.9 581.6 464 310 236.2 87.4 0
2364.8 1869.6 1699 1721.8 1780.1 1830 1858.1 1854 1808.2 1731.2
1648 1572 1508.6 1480.5 1440.9 1370.2 1240.1 1168.4 1151.7 1104.9
1050.8 989.4 945.7 891.6 884.3 857.3 815.7 766.8 710.6 635.7
564.9 573.3 398.5 320.4 233 84.3 0
